Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XMAH25L2435 picture- Schneider-electric
XMAH25L2435
pressure switch XMA 25 bar - adjustable scale 2 thresholds - 1 C/O
Telemecanique
Characteristics
Main
Range of product OsiSense XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name XMA
Pressure sensor size 25 bar
Contacts type and composition 1 C/O snap action
Controlled fluid Air (0…70 °C)
Fresh water (0…70 °C)
Sea water (0…70 °C)
Fluid connection type 4 x G 1/4 (female) conforming to ISO 228
Cable entry 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
Electrical circuit type Control circuit
[In] rated current 3 A (Ue = 120 V), AC-15, B300
1.5 A (Ue = 240 V), AC-15, B300
0.1 A (Ue = 250 V), DC-13, R300
Setting External
Colour of cover Black opaque
Pressure switch type of operation Regulation between 2 thresholds
Scale type Fixed differential
Local display Without
Enclosure material PC impregnated with Lexan 500R
Adjustable range of switching point on rising pressure 3.5…25 bar
Adjustable range of switching point on falling pressure 0.1…20.5 bar
Pressure actuator Diaphragm
Possible differential minimum at high setting 4.5 bar
Possible differential minimum at low setting 3.4 bar
Destruction pressure 100 bar
Materials in contact with fluid Canvas covered nitrile
Chromated zinc alloy
Maximum permissible accidental pressure 56.25 bar
Complementary
Height 133 mm
Width 57 mm
Depth 97.5 mm
Operating position Any position
Maximum permissible pressure - per cycle 31.25 bar
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 500 V conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-1
Electrical durability 1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
Mechanical durability 1000000 cycles
Repeat accuracy 3.5 %
Net weight 0.65 kg
Environment
Standards CE
EN/IEC 60947-5-1
Product certifications CSA
UL
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Electrical shock protection class Class I conforming to IEC 536
IP degree of protection IP54 conforming to EN/IEC 60529
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months