Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XMLAM01V2C11 picture- Schneider-electric
XMLAM01V2C11
vacuum switch XMLA -1 bar - fixed scale 1 threshold - 1 C/O
Telemecanique
Characteristics
Main
Range of product OsiSense XM
Product or component type Electromechanical pressure sensor
Pressure sensor type Electromechanical vacuum sensor
Device short name XMLA
Pressure sensor size -1 bar
Controlled fluid Air (0…70 °C)
Fresh water (0…70 °C)
Hydraulic oil (0…70 °C)
Fluid connection type G 1/4 (female) conforming to ISO 228
Electrical connection 1 male connector EN 175301-803-A (ex DIN43650), 4 pins
Contacts type and composition 1 C/O
Product specific application -
Pressure switch type of operation Detection of 1 single threshold
Electrical circuit type Control circuit
Scale type Fixed differential
Local display With
Adjustable range of switching point on rising pressure -0.76…-0.04 bar
Adjustable range of switching point on falling pressure -1…-0.28 bar
Maximum permissible accidental pressure 9 bar
Destruction pressure 18 bar
Pressure actuator Diaphragm
Materials in contact with fluid Zinc alloy
Nitrile
304L stainless steel
Enclosure material Zinc alloy
[In] rated current 3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
Complementary
Natural differential at low setting 0.24 bar (+/- 0.05 bar)
Natural differential at high setting 0.24 bar (+/- 0.05 bar)
Maximum permissible pressure - per cycle 5 bar
Terminal block type 4 terminals
Maximum operating rate 120 cyc/mn
Repeat accuracy 2 %
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to EN/IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-1
Auxiliary contacts operation Snap action
Contacts material Silver contacts
Maximum resistance across terminals 25 mOhm conforming to IEC 255-7 category 3
25 mOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse, type gG (gl)
Mechanical durability 3000000 cycles
Setting External
Height 113 mm
Depth 75 mm
Width 35 mm
Net weight 0.715 kg
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
CE
Product certifications UL
EAC
CCC
BV
LROS (Lloyds register of shipping)
CSA
Protective treatment TC standard version
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Operating position Any position
Vibration resistance 4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to IEC 1140
Class I conforming to IEC 536
Class I conforming to NF C 20-030
IP degree of protection IP65 conforming to EN/IEC 60529
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months