Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XMLEZ060 picture- Schneider-electric
XMLEZ060
local display - for electronic pressure sensor 60 bar
Telemecanique
Characteristics
Main
Accessory / separate part type Display
Display type Digital display
Operating position Any position
Product compatibility XMLE analogue pressure sensors 0…60 bar, connector type: EN 175301-803-A (ex DIN43650)
XMLP analogue pressure sensors, connector type: EN 175301-803-A (ex DIN43650)
Complementary
Net weight 0.1 kg
Height 66 mm
Depth 40 mm
Width 92 mm
Environment
Protective treatment TC
IP degree of protection IP65 conforming to EN/IEC 60529
Vibration resistance 35 gn (f = 60…2000 Hz)
5 gn (f = 25…200 Hz)
Ambient air temperature for operation -15…80 °C
Standards EN 50081
CE
EN 50082
Product certifications UL
CSA
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months