Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XPSLCM1 picture- Schneider-electric
XPSLCM1
connection box - for the muting function on light curtains monitored - 24 V DC
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Product or component type Connection box
Safety module name XPSLC
Safety module application For the muting function on light curtains monitored
Safety use category Category 4 maximum conforming to EN 60954-1
Category 4 maximum conforming to ISO 13849-1
[Us] rated supply voltage 24 V DC (- 20...20 %), <30 mA
Number of inputs 2…4 (per muting function)
Input compatibility Sensor
Through beam
Polarised reflex
Output type 2 PNP (terminals 1 and 2)
Connections - terminals Captive screw clamp terminals, non removable, 1 x 0.14...1 x 2.5 mm² solid or flexible without cable end
Captive screw clamp terminals, non removable, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with bezel
Captive screw clamp terminals, non removable, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Captive screw clamp terminals, non removable, 2 x 0.25...2 x 1 mm² flexible without cable end, without bezel
Captive screw clamp terminals, non removable, 2 x 0.5...2 x 1.5 mm² flexible double, without cable end, with bezel
Complementary
Function of module Muting
Synchronisation time between inputs 50 to 500 ms configurable in light curtain XUSLDM in increments of 50 ms
Muting maximum duration 2 min or unlimited
Marking CE
Maximum power consumption in W 0.7 W
Sensor power supply 24 V DC
Maximum sensor supply current 20 mA
Breaking capacity 100 mA / 30 V
Local signalling 1 LED, function muting status (NPN) power consumption: 1…7 W
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 1.1 kV
Net weight 0.19 kg
Environment
Product certifications CSA
UL
TÜV
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…75 °C
IP degree of protection IP20 (enclosure) conforming to IEC 60529
IP20 (terminals) conforming to IEC 60529
Shock resistance 6 gn 16 ms conforming to IEC 60068-2-6
Vibration resistance 10 gn (f= 10…55 Hz) conforming to IEC 60068-2-29
Contractual warranty
Warranty 18 months