Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XPSLCM1150 picture- Schneider-electric
XPSLCM1150
module XPSLC - monitoring mute function safety light curtain - type 2+4- 24VDC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSLCM
Safety module application For the muting function of type 2 and type 4 safety light curtains monitored
Function of module Muting
Safety level Can reach PL = e with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach SILCL 3 with the appropriate control system and correctly wired conforming to EN/IEC 62061
Safety reliability data MTTFd = 437 years conforming to EN/ISO 13849-1
DC >= 95 % conforming to EN/ISO 13849-1
PFH = 1.32E-9 1/h conforming to EN/IEC 61508
PFHd = 1.32E-9 1/h conforming to EN/IEC 62061
Synchronisation time between inputs 3 s or unlimited of muting
Connections - terminals Captive screw clamp terminals, removable terminal block, 1 x 0.14...1 x 1.5 mm² flexible without cable end
Captive screw clamp terminals, removable terminal block, 1 x 4 mm² solid without cable end
Captive screw clamp terminals, removable terminal block, 2 x 0.14...2 x 1.5 mm² solid without cable end
Captive screw clamp terminals, removable terminal block, 2 x 0.14...2 x 7.5 mm² flexible without cable end
Captive screw clamp terminals, removable terminal block, 1 x 0.14...1 x 1.5 mm² flexible with cable end, without bezel
Output type 2 PNP, 625 mA at 24 V
Number of additional circuits 1 solid state PNP (NO), 500 A on 24 V
1 solid state NPN (NO), 100 A on 24 V
[Us] rated supply voltage 24 V DC - 10...10 %
Complementary
Muting maximum duration 2 min or unlimited
Marking CE
Maximum power consumption in W 150 W
Maximum number of controlled devices 2
Number of inputs 2…4 (per muting function)
Sensor power supply 24 V
Maximum sensor supply current 20 mA
Input compatibility Through beam sensor
Polarised reflex sensor
[Ith] conventional free air thermal current 0.108 A for 2 output(s)
Maximum response time on input open 1 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 14 LEDs
2 digits display
Mounting support 35 mm symmetrical DIN rail
Depth 110 mm
Height 85.6 mm
Width 100 mm
Net weight 0.66 kg
Environment
Standards EN/IEC 60947-5-1
EN/IEC 61496-1
EN/IEC 60204-1
EN/IEC 60947-1
EN/IEC 61496-2
Product certifications TÜV
CSA
UL
IP degree of protection IP20 conforming to IEC 529
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…75 °C
Contractual warranty
Warranty 18 months