Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XPSMF1DI1601 picture- Schneider-electric
XPSMF1DI1601
Preventa safety remote input module - 16 I not isolated
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety remote input module
Safety module name XPSMF1
Safety module application Extension of I/O capacity
Safety use category Category 4 maximum conforming to EN 954-1
Performance level e conforming to EN/ISO 13849-1
SIL 3 conforming to EN/IEC 61508
Function of module Monitoring safety detection for discrete input
Monitoring safety dialogue for discrete input
Monitoring short-circuit and line break for remote line control output
[Us] rated supply voltage 24 V DC - 15...20 %
Supply SELV or PELV conforming to EN/IEC 60950
Discrete input number 16 not isolated discrete input(s)
Number of outputs 4 not isolated for line control outputs
Structure type 10BASE-T/100BASE-TX
Complementary
Response time Depending on size of application
Voltage state 0 guaranteed <= 5 V for discrete input
Voltage state 1 guaranteed >= 15 V for discrete input
Current state 0 guaranteed 1...1.5 mA (discrete input)
Current state 1 guaranteed >= 2 mA (discrete input)
Discrete input voltage 19.2 V
Discrete input current 40 mA
Input protection type Protected against short-circuit
Output voltage 20 V line control outputs
Nominal output current 60 mA for line control outputs
Switching voltage 7.5 V for discrete input
Switching time 250 µs for discrete input
Communication port protocol Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
Exchange mode Half duplex, full duplex, autonegotiation
Number of terminal blocks 1 for discrete output
1 for power supply
4 for discrete input
Current consumption 0.8 A at 24 V DC on power supply
Mounting support 35 mm symmetrical DIN rail
Depth 66.5 mm
Height 109 mm
Width 152 mm
Net weight 0.7 kg
Environment
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C conforming to EN 61131-2
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months