Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS1L04NA310L1 picture- Schneider-electric
XS1L04NA310L1
inductive sensor XS1 Ø4 - L29mm - brass - Sn1mm - 5..24VDC - cable 5m
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS1
Sensor design Cylindrical Ø 4 mm plain
Size 29 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 1 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type NPN
Electrical connection Cable
Cable length 5 m
[Us] rated supply voltage 5...24 V DC
Switching capacity in mA <= 100 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…0.8 mm
Cable composition 3 x 0.11 mm²
Wire insulation material PvR
Status LED Output state: 1 LED (yellow)
Supply voltage limits 5…30 V DC
Switching frequency <= 5000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 5 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Marking CE
Threaded length 0 mm
Height 4 mm
Length 28 mm
Net weight 0.145 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Contractual warranty
Warranty 18 months