Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS1L04NA310S picture- Schneider-electric
XS1L04NA310S
inductive sensor XS1 Ø4 - L41mm - brass - Sn1mm - 5..24VDC - M8
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS1
Sensor design Cylindrical Ø 4 mm plain
Size 41 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 1 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type NPN
Electrical connection Male connector M8, 3 pins
[Us] rated supply voltage 5...24 V DC
Switching capacity in mA <= 100 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…0.8 mm
Status LED Output state: 1 LED (yellow)
Supply voltage limits 5…30 V DC
Switching frequency <= 5000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 5 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Marking CE
Threaded length 0 mm
Height 10 mm
Length 42 mm
Net weight 0.01 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months