Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS7D1A1CAM12 picture- Schneider-electric
XS7D1A1CAM12
inductive sensor XS7 80x80x26 - PBT - Sn40mm - 12..24VDC - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Flat form 80 x 80 x 26
Size 26 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
Discrete output function 1 NO
Output circuit type DC
Electrical connection 4 pins M12 male connector, pin assignment : 1-4
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA 1.5...100 mA DC with overload and short-circuit protection
IP degree of protection IP67 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Operating zone 0…32 mm
Differential travel 1...15% of Sr
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Maximum residual current 0.5 mA open state
Switching frequency <= 100 Hz
Maximum voltage drop <4 V (closed)
Maximum delay first up 10 ms
Maximum delay response 10 ms
Maximum delay recovery 10 ms
Marking CE
Depth 26 mm
Height 80 mm
Width 80 mm
Environment
Product certifications CSA
C-Tick
Ecolab
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
Contractual warranty
Warranty 18 months