Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS7D1A3CAM12DIN picture- Schneider-electric
XS7D1A3CAM12DIN
inductive sensor XS7 80x80x26 - PBT - Sn50mm - 10..48VDC - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name Application
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Flat form 80 x 80 x 26
Size 40 mm
Body type Fixed clippable onto DIN rail
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 50 mm flush mountable
50 mm non flush mountable
Discrete output function 1 NO
Output circuit type DC
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 10...48 V DC with reverse polarity protection
Switching capacity in mA 1.5...300 mA with overload and short-circuit protection
IP degree of protection IP67 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Operating zone 0…40 mm
Differential travel 1...15% of Sr
Repeat accuracy 3% of Sr
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…58 V DC
Maximum residual current 0.5 mA open state
Switching frequency <= 100 Hz
Maximum voltage drop <4.5 V (closed)
Maximum delay first up 10 ms
Maximum delay response 2 ms
Maximum delay recovery 5 ms
Marking CE
Depth 40 mm
Height 80 mm
Width 80 mm
Net weight 0.374 kg
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
Contractual warranty
Warranty 18 months