Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS7F1A1NBL01M8 picture- Schneider-electric
XS7F1A1NBL01M8
inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - M8 0.15m
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Flat form 15 x 32 x 8
Size 8 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 3-wire
Discrete output function 1 NC
Output circuit type DC
Discrete output type NPN
Electrical connection 3 pins M8 remote male connector
Cable length 0.15 m
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 100 mA DC with overload and short-circuit protection
IP degree of protection IP68 conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Wire insulation material PvR
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 2000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 5 ms
Maximum delay response 0.1 ms
Maximum delay recovery 0.1 ms
Marking CE
Depth 8 mm
Height 32 mm
Width 15 mm
Net weight 0.045 kg
Environment
Product certifications CSA
UL
C-Tick
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Contractual warranty
Warranty 18 months