Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS8C4A1MPG13 picture- Schneider-electric
XS8C4A1MPG13
inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 24..240VAC/DC - terminals
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS8
Sensor design Form 40 x 40 x 117
Size 117 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 20 mm
Discrete output function 1 NO or 1 NC programmable
Output circuit type AC/DC
Electrical connection Screw-clamp terminals, 4 x 1.5 mm²
[Us] rated supply voltage 24...240 V AC 50/60 Hz
24...240 V DC
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Detection face 5 positions turret head
Front material PBT
Operating zone 0…16 mm
Differential travel 3...15% of Sr
Repeat accuracy <= 3% of Sr
Cable entry number 1 tapped entry for Pg 13.5 cable gland
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state 120 V
0.6 mA open state 24 V
Switching frequency <= 25 Hz AC
<= 50 Hz DC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 7.5 ms
Maximum delay response 1.2 ms
Maximum delay recovery 1.8 ms
Marking CE
Height 40 mm
Length 40 mm
Width 117 mm
Net weight 0.244 kg
Environment
Product certifications UL
CCC
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to EN 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months