Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS8D1A1MAL10 picture- Schneider-electric
XS8D1A1MAL10
inductive sensor XS8 80x80x26 - PBT - Sn60mm - 24..240VAC/DC - cable 10m
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS8
Sensor design Flat form 80 x 80 x 26
Size 26 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 40 mm flush mountable
60 mm non flush mountable
Discrete output function 1 NO
Output circuit type AC/DC
Electrical connection Cable
Cable length 10 m
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP68 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Fine adjustment zone 20…40 mm flush mountable
20…60 mm non flush mountable
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PvR
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 150 Hz
Maximum voltage drop <5.5 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 15 ms
Maximum delay response 0.3 ms
Maximum delay recovery 6 ms
Marking CE
Depth 26 mm
Height 80 mm
Width 80 mm
Net weight 0.71 kg
Environment
Product certifications CCC
CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
Contractual warranty
Warranty 18 months