Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS908R1PAM12 picture- Schneider-electric
XS908R1PAM12
inductive sensor XS9 M8 - L66mm - full SS 303 - Sn3 mm - 12..24VDC - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name Application
Sensor type Inductive proximity sensor
Device application Industrial machines
Sensor name XS9
Sensor design Cylindrical M8
Size 66 mm
Body type Single piece body
Enclosure material Stainless steel 303
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 3 mm
Discrete output function 1 NO
Discrete output type PNP
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M8 x 1
Detection face Frontal
Detector flush mounting acceptance Flush mountable
Material Stainless steel 303
Front material Stainless steel 303
Operating zone 0…2.4 mm
Differential travel 1...15 % of Sr
Repeat accuracy <= 5 % of Sr
Output circuit type DC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…30 V DC
Maximum residual current 0.1 mA open state
Switching frequency <= 1000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 40 ms
Maximum delay response 0.00005 ms
Maximum delay recovery 0.023 ms
Marking CE
Threaded length 46 mm
Height 8 mm
Length 66 mm
Net weight 0.015 kg
Environment
Product certifications CULus
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -25…70 °C
Vibration resistance 25 gn amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months