Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XSAN01122EX picture- Schneider-electric
XSAN01122EX
inductive sensor Namur - M8 - Sn1.5mm - 7..12VDC - cable 2m
Telemecanique
Characteristics
Main
Range of product OsiSense XS ATEX D
Series name Application
Sensor type Inductive proximity sensor
Device application ATEX dust
Sensor name XSA
Sensor design Cylindrical M8
Size 26.5 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Stainless steel
Enclosure material Stainless steel
[Sn] nominal sensing distance 1.5 mm
Type of output signal Discrete
Wiring technique 2-wire
Discrete output function 1 NC
Output circuit type DC
Discrete output type Namur
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 7...12 V DC
Switching capacity in mA <= 1 mA
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M8 x 1
Detection face Frontal
Front material PPS
Sensing range > 0...2.5 mm
Operating zone 0…0.8 mm
Cable composition 2 x 0.11 mm²
Wire insulation material PvR
Maximum residual current 3 mA open state
Switching frequency <= 1.5 kHz
Marking II1 D-Ex ia IIIC T85°C Da IP66/67
Threaded length 26.5 mm
Height 8 mm
Length 26.5 mm
Environment
Standards EN/IEC 60079-0
EN/IEC 60079-11
Directives 94/9/EC - ATEX directive
Product certifications INERIS 04ATEX0016X
Ambient air temperature for operation -20…60 °C
Dust zone Zone 20
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months