Schneider-Electric Riverbank Electrical Wholesalers Ltd
XSZBCR10 picture- Schneider-electric
XSZBCR10
pre-wired connector - for safety light curtain receiver - 10 m
Telemecanique
TODAY
OCT 18, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Safety light curtain receiver
Cable length 10 m
Complementary
Product compatibility XUSLDM
XUSLB
Electrical connection 1 female connector M12, 8 pins
Net weight 0.78 kg
Contractual warranty
Warranty 18 months