Schneider-Electric Riverbank Electrical Wholesalers Ltd
XSZBCR30 picture- Schneider-electric
XSZBCR30
female, M12, 8-pin, pre-wired connector - cable 30 m
Telemecanique
TODAY
OCT 15, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Safety light curtain receiver
Cable length 30 m
Complementary
Product compatibility XUSLB
XUSLDM
Electrical connection 1 female connector M12, 8 pins
Net weight 2.28 kg
Contractual warranty
Warranty 18 months