Schneider-Electric Riverbank Electrical Wholesalers Ltd
XSZBCT15 picture- Schneider-electric
XSZBCT15
female, M12, 5-pin, pre-wired connector - cable 15 m
Telemecanique
TODAY
OCT 14, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Safety light curtain transmitter
Cable length 15 m
Complementary
Product compatibility XUSLB
XUSLDM
Electrical connection 1 female connector M12, 5 pins
Net weight 1.03 kg
Contractual warranty
Warranty 18 months