Schneider-Electric Riverbank Electrical Wholesalers Ltd
XSZDCR020 picture- Schneider-electric
XSZDCR020
jumper cable - M12, straight male/female, 4 pin - 2 m
Telemecanique
TODAY
OCT 14, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part type Jumper cable
Accessory / separate part category Connection accessory
Accessory / separate part destination Safety light curtain receiver
Complementary
Product compatibility XUSLDS
Connector type M12 male 4 pins straight
M12 female 4 pins straight
Cable length 2 m
Net weight 0.21 kg
Contractual warranty
Warranty 18 months