Schneider-Electric Riverbank Electrical Wholesalers Ltd
XSZMCR10 picture- Schneider-electric
XSZMCR10
female, M12, 8-pin, straight prewired connector - cable 10 m
Telemecanique
TODAY
OCT 20, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired M12 female connector
Accessory / separate part type Pre-wired connector
Accessory / separate part category Connection accessories
Product compatibility XUSLM
Accessory / separate part destination Safety light curtain receiver
Cable length 10 m
Complementary
Electrical connection 1 female connector M12, 8 pins
Net weight 0.375 kg
Contractual warranty
Warranty 18 months