Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XSZNCT10 picture- Schneider-electric
XSZNCT10
pre-wired female connector - M12 - cable 10 m
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired M12 female connector
Accessory / separate part type Pre-wired connector
Accessory / separate part category Connection accessories
Product compatibility XUSLN
Accessory / separate part destination Safety light curtain transmitter
Cable length 10 m
Complementary
Electrical connection 1 female connector M12, 4 pins
Net weight 0.91 kg
Contractual warranty
Warranty 18 months