Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XSZNCT30 picture- Schneider-electric
XSZNCT30
pre-wired female connector - M12 - cable 30 m
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part designation Pre-wired M12 female connector
Accessory / separate part type Pre-wired connector
Accessory / separate part category Connection accessories
Product compatibility XUSLN
Accessory / separate part destination Safety light curtain transmitter
Cable length 30 m
Complementary
Electrical connection 1 female connector M12, 4 pins
Net weight 1.36 kg
Contractual warranty
Warranty 18 months