Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUB0ANSNL5 picture- Schneider-electric
XUB0ANSNL5
photo-electric sensor - XUB - multi - Sn 0..20m - 12..24VDC - cable 5m
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor
Sensor name XUB
Sensor design Cylindrical M18
Detection system Multimode
Material Plastic
Line of sight type Axial
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 5 m
Product specific application -
Emission Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
[Sn] nominal sensing distance 3 m polarised reflex need reflector XUZC50
20 m thru beam need a transmitter XUB0AKSNL5T
0.12 m diffuse with background suppression
0.3 m diffuse
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 0.12 m diffuse with background suppression
0.4 m diffuse
30 m thru beam
4.5 m polarised reflex
Output type Solid state
Add on output Without
Wire insulation material PvR
Status LED 1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 35 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Self-teaching
Diameter 18 mm
Length 64 mm
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months