Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUB0ANSWM12 picture- Schneider-electric
XUB0ANSWM12
photo-electric sensor - XUB - multi - 90° - Sn 0..7m - 12..24VDC - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor
Sensor name XUB
Sensor design Cylindrical M18
Detection system Multimode
Material Plastic
Line of sight type 90° lateral
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
[Sn] nominal sensing distance 1.5 m polarised reflex need reflector XUZC50
7 m thru beam need a transmitter XUB0AKSWM12T
0.11 m diffuse with background suppression
0.2 m diffuse
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 2 m polarised reflex
0.11 m diffuse with background suppression
0.3 m diffuse
10 m thru beam
Output type Solid state
Add on output Without
Status LED 1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 35 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Self-teaching
Diameter 18 mm
Length 92 mm
Net weight 0.05 kg
Environment
Product certifications CE
CSA
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
IP69K double insulation conforming to DIN 40050
Contractual warranty
Warranty 18 months