Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUB0SKSNL5T picture- Schneider-electric
XUB0SKSNL5T
photo-electric sensor - XUB - emitter - 12..24VDC - cable 5m
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name Application food and beverage mutlimode
Electronic sensor type Photo-electric sensor transmitter
Sensor name XUB
Sensor design Cylindrical M18
Detection system Thru beam
Material Stainless steel
Line of sight type Axial
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Electrical connection Cable
Cable length 5 m
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 20 m thru beam need a receiver
Complementary
Enclosure material Stainless steel : 304 CU
Lens material PMMA
Maximum sensing distance 30 m thru beam
Output type Solid state
Add on input Test by emission breaking
Wire insulation material PvR
Status LED 1 LED (green) for supply on
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 20 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Without sensitivity adjustment
Diameter 18 mm
Length 62 mm
Environment
Product certifications UL
CE
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
IP69K double insulation conforming to DIN 40050
Contractual warranty
Warranty 18 months