Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUFN5L01L2 picture- Schneider-electric
XUFN5L01L2
plastic fibre optic for sensor - diffuse - color - 2m - Sn10mm
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Sensor name XUF
[Sn] nominal sensing distance 0.01 m
End fitting type , specific for colour detection
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Product destination XURC4.PML2
Optic fiber material PC
PMMA
Sheath material PE
Detection system Diffuse
Optic fiber use Color
Optic fiber special features Focused
Optic fiber length 2 m
External diameter 2.2 mm
Minimum bending radius 40 mm
Fixing mode By 2 screws
Thread type M3
Head material PA66
Optic fiber core Receiver : 1 x Ø 1.5 mm
Transmitter : 1 x Ø 1 mm
Spot diameter 2.5 mm
Net weight 0.03 kg
Environment
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…70 °C
Vibration resistance +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
IP651 conforming to NF C 20-010
Contractual warranty
Warranty 18 months