Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUJB06031H69 picture- Schneider-electric
XUJB06031H69
photo-electric sensor - XUJ - reflex - kit - Sn 6m - 24..240VAC/DC - terminals
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name Application tertiary sector
Electronic sensor type Photo-electric sensor
Additional information German leaflet
Product specific application Buzzer signalling
Sensor name XUJ
Sensor design Compact
Material Plastic
Detection system Reflex
Emission Infrared
[Sn] nominal sensing distance 6 m with reflector Ø 80 mm
Wiring technique 4-wire
Sale per indivisible quantity 1
Complementary
Enclosure material PEI
Type of output signal Discrete
Output type Relay
Discrete output function 1 NO
Output function governance Dark
Electrical connection Screw-clamp terminals, maximum : 1 x 1.5 mm²
Cable entry 1 entry for Pg 9 cable gland
Signalling function Buzzer
Status LED Output state: 1 LED (yellow)
Supply circuit type AC/DC
[Us] rated supply voltage 24...240 V AC
24...48 V DC
Supply voltage limits 20…264 V AC
20…60 V DC
Output voltage <= 250 V AC
<= 30 V DC
Switching capacity in mA 0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
2 A (cos φ = 1 for 1 million cycles at 1 operating cycle per second)
Switching frequency <= 20 Hz
Maximum power consumption in W 2 W
Time delay range 0.3...3 s
Maximum delay first up 60 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Electrical durability 1000000 cycles, switching capacity: 2000 mA, cos f = 1, operating rate <60 cyc/mn at 250 V
500000 cycles, switching capacity: 500 mA, cos f = 0.4, operating rate <60 cyc/mn at 250 V
Depth 69 mm
Height 85 mm
Width 28 mm
Net weight 0.33 kg
Environment
Product certifications CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP40 double insulation conforming to IEC 60529
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months