Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUK0AKSAL01M12 picture- Schneider-electric
XUK0AKSAL01M12
photo-electric sensor - XUK - multi - Sn 0..30m - 12..24VDC - M12 0.1m
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Multimode
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 remote male connector M12, 4 pins
Cable length 0.1 m
Product specific application -
Emission Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
[Sn] nominal sensing distance 4 m polarised reflex need reflector XUZC50
30 m thru beam need a transmitter
0.28 m diffuse with background suppression
0.8 m diffuse
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 35 m thru beam
0.28 m diffuse with background suppression
1.2 m diffuse
5.7 m polarised reflex
Output type Solid state
Add on output With alarm output, <= 50 mA with overload and short-circuit protection
Status LED 1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 35 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Self-teaching
Depth 50 mm
Height 50 mm
Width 18 mm
Environment
Product certifications CE
UL
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
Contractual warranty
Warranty 18 months