Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUK2SKSMM12T picture- Schneider-electric
XUK2SKSMM12T
photo-electric sensor - XUKS - thru beam transmitter - Sn 15m - 10..30VDC - M12
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name Application food and beverage single mode
Electronic sensor type Photo-electric sensor
Sensor name XUK
Sensor design Compact 50 x 50
Detection system Thru beam
Material Stainless steel
Type of output signal Discrete
Supply circuit type DC
Wiring technique 4-wire
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Red thru beam
[Sn] nominal sensing distance 15 m thru beam
Complementary
Enclosure material Stainless steel 316
Lens material PMMA
Maximum sensing distance 20 m thru beam
Output type Solid state
Add on output Without
Add on input Test
Wire insulation material PVC
Status LED 1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC
Supply voltage limits 9…33 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 35 mA no-load
Maximum delay first up 15 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Without sensitivity adjustment
Depth 50 mm
Height 50 mm
Width 18 mm
Net weight 0.15 kg
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -25…55 °C
Temperature for cleaning operation -20…100 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Contractual warranty
Warranty 18 months