Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUMW1KSNL2 picture- Schneider-electric
XUMW1KSNL2
photo-electric sensor - XUM - thru beam - water - Sn 50m - 12..24VDC - cable 2m
Telemecanique
Characteristics
Main
Range of product OsiSense XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Sensor name XUM
Sensor design Miniature
Detection system Thru beam
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Wiring technique 2-wire
4 wires receiver
Discrete output type PNP or NPN
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 2 m
Emission Infra-red (transmission frequency = 1450 nm)
[Sn] nominal sensing distance 50 m thru beam
Complementary
Enclosure material PBT
Lens material PC
Output type Solid state
Add on output Without
Cable composition 2 x 0.2 mm²
4 x 0.2 mm²
Wire insulation material PUR
Cable outer diameter 4 mm
Status LED 1 LED (green) for stability receiver
1 LED (green) for supply transmitter
1 LED (yellow) for output receiver
[Us] rated supply voltage 10.8...26.4 V DC with reverse polarity protection
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1 kHz
Maximum voltage drop <2 V (closed state)
Current consumption <= 45 mA no-load
Maximum delay first up 50 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Setting-up Sensitivity adjustment
Depth 47 mm
Height 25 mm
Width 13 mm
Net weight 0.155 kg
Kit composition Transmitter + receiver
Environment
Product certifications CE
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Vibration resistance 25 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Contractual warranty
Warranty 18 months