Schneider-Electric Riverbank Electrical Wholesalers Ltd
XUSLZD70720 picture- Schneider-electric
XUSLZD70720
protection tube - safety light curtain type 4 - acrylic - 724 mm - IP67
Telemecanique
TODAY
OCT 19, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation IP67 protection tube
Accessory / separate part type Protection tube
Accessory / separate part category Protection accessories
Product compatibility XUSLDS....0720
XUSLDM...0720
XUSLB...0720
Accessory / separate part destination Safety light curtain type 4
Quantity per set Set of 2
Complementary
Height 724 mm
Material Acrylic
Sensing distance reduction coefficient 0.90 Sn
Net weight 4.35 kg
Environment
IP degree of protection IP67 conforming to IEC 60529
Resistance to chemical agents Resistant to inorganic diluted acids
Resistant detergents and cleaners
Limited resistant against esters
Resistant aliphatic hydrocarbons
Limited resistant against ketones
Resistant alkalis
Limited resistant against chlorinated or aromatic hydrocarbons
Resistant aqueous solutions
Environmental characteristic Humidity resistant
Resistant against immersion in water
Adverse weather resistant
UV resistant
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months