Schneider-Electric Riverbank Electrical Wholesalers Ltd
XUSLZD70760 picture- Schneider-electric
XUSLZD70760
protection tube - safety light curtain type 4 - acrylic - 763 mm - IP67
Telemecanique
TODAY
OCT 14, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation IP67 protection tube
Accessory / separate part type Protection tube
Accessory / separate part category Protection accessories
Product compatibility XUSLDS....0760
XUSLB...0760
XUSLDM...0760
Accessory / separate part destination Safety light curtain type 4
Quantity per set Set of 2
Complementary
Height 763 mm
Material Acrylic
Sensing distance reduction coefficient 0.90 Sn
Net weight 4.5 kg
Environment
IP degree of protection IP67 conforming to IEC 60529
Resistance to chemical agents Limited resistant against chlorinated or aromatic hydrocarbons
Resistant detergents and cleaners
Resistant aqueous solutions
Limited resistant against ketones
Resistant aliphatic hydrocarbons
Limited resistant against esters
Resistant to inorganic diluted acids
Resistant alkalis
Environmental characteristic UV resistant
Resistant against immersion in water
Humidity resistant
Adverse weather resistant
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months