Schneider-Electric Riverbank Electrical Wholesalers Ltd
XUSLZD71040 picture- Schneider-electric
XUSLZD71040
protection tube - safety light curtain type 4 - acrylic - 1042.9 mm - IP67
Telemecanique
TODAY
OCT 16, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation IP67 protection tube
Accessory / separate part type Protection tube
Accessory / separate part category Protection accessories
Product compatibility XUSLDM...1040
XUSLDS....1040
XUSLB...1040
Accessory / separate part destination Safety light curtain type 4
Quantity per set Set of 2
Complementary
Height 1042.9 mm
Material Acrylic
Sensing distance reduction coefficient 0.90 Sn
Net weight 5.58 kg
Environment
IP degree of protection IP67 conforming to IEC 60529
Resistance to chemical agents Resistant detergents and cleaners
Resistant aqueous solutions
Limited resistant against esters
Resistant to inorganic diluted acids
Resistant aliphatic hydrocarbons
Limited resistant against chlorinated or aromatic hydrocarbons
Limited resistant against ketones
Resistant alkalis
Environmental characteristic Resistant against immersion in water
Adverse weather resistant
UV resistant
Humidity resistant
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months