Schneider-Electric Riverbank Electrical Wholesalers Ltd
XUSLZD71400 picture- Schneider-electric
XUSLZD71400
protection tube - safety light curtain type 4 - acrylic - 1401.7 mm - IP67
Telemecanique
TODAY
OCT 14, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation IP67 protection tube
Accessory / separate part type Protection tube
Accessory / separate part category Protection accessories
Product compatibility XUSLDS....1400
XUSLDM...1400
XUSLB...1400
Accessory / separate part destination Safety light curtain type 4
Quantity per set Set of 2
Complementary
Height 1401.7 mm
Material Acrylic
Sensing distance reduction coefficient 0.90 Sn
Net weight 6.97 kg
Environment
IP degree of protection IP67 conforming to IEC 60529
Resistance to chemical agents Limited resistant against esters
Resistant aliphatic hydrocarbons
Limited resistant against ketones
Limited resistant against chlorinated or aromatic hydrocarbons
Resistant aqueous solutions
Resistant alkalis
Resistant detergents and cleaners
Resistant to inorganic diluted acids
Environmental characteristic Humidity resistant
UV resistant
Adverse weather resistant
Resistant against immersion in water
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months