Schneider-Electric Riverbank Electrical Wholesalers Ltd
XUSLZD72120 picture- Schneider-electric
XUSLZD72120
protection tube - safety light curtain type 4 - acrylic - 2120.7 mm - IP67
Telemecanique
TODAY
OCT 15, 2019
 
 
 
End of Commercialization
MAR 31, 2015
End of Standard Services
MAR 31, 2015
Main
Range of product Preventa Safety detection
Accessory / separate part designation IP67 protection tube
Accessory / separate part type Protection tube
Accessory / separate part category Protection accessories
Product compatibility XUSLB...2120
XUSLDM...2120
XUSLDS...2120
Accessory / separate part destination Safety light curtain type 4
Quantity per set Set of 2
Complementary
Height 2120.7 mm
Material Acrylic
Sensing distance reduction coefficient 0.90 Sn
Net weight 9.74 kg
Environment
IP degree of protection IP67 conforming to IEC 60529
Resistance to chemical agents Resistant to inorganic diluted acids
Resistant alkalis
Limited resistant against chlorinated or aromatic hydrocarbons
Resistant detergents and cleaners
Resistant aqueous solutions
Limited resistant against esters
Resistant aliphatic hydrocarbons
Limited resistant against ketones
Environmental characteristic Humidity resistant
Adverse weather resistant
UV resistant
Resistant against immersion in water
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months