Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSLZWB0880 picture- Schneider-electric
XUSLZWB0880
lexan protective covers for transmitter-receiver pair - 910 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Protection accessories
Accessory / separate part type Protective cover
Accessory / separate part designation Lexan protective covers for transmitter-receiver pair
Product compatibility XUSLDM...0880
XUSLB...0880
Accessory / separate part destination Safety light curtain type 4
Height 910 mm
Quantity per set Set of 2
Complementary
Material Lexan
Sensing distance reduction coefficient 0.91 Sn
Net weight 0.821 kg
Environment
Resistance to chemical agents Not resistant against esters
Limited resistant against alcohols
Acids
Not resistant against amines
Aliphatic hydrocarbons
Limited resistant against greases and oil
Limited resistant against silicone oils and greases without alkaline products
Not resistant against ketones
Not resistant against halogenated hydrocarbons
Limited resistant against alkalis
Not resistant against silicone oils and greases containing alkaline products
Limited resistant against detergents and cleaners
Not resistant against aromatic hydrocarbons
Not resistant against detergents and cleaners containing alkaline products
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Contractual warranty
Warranty 18 months