Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA0457 picture- Schneider-electric
XUSZA0457
90° mirror adaptor with rotatable fixings - stainless steel - 495 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLDM...0320
XUSLB...0320
XUSLN...0300
XUSLDM...0360
XUSLB...0360
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 495 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 2.7 kg
Contractual warranty
Warranty 18 months