Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA0610 picture- Schneider-electric
XUSZA0610
90° mirror adaptor with rotatable fixings - stainless steel - 648 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLP.2A500.
XUSLDM...0520
XUSLB...0520
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 648 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 3.5 kg
Contractual warranty
Warranty 18 months