Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA0914 picture- Schneider-electric
XUSZA0914
90° mirror adaptor with rotatable fixings - stainless steel - 953 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLDM...0880
XUSLPZ3A0400.
XUSLB...0880
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 953 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 4.5 kg
Contractual warranty
Warranty 18 months