Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA1016 picture- Schneider-electric
XUSZA1016
90° mirror adaptor with rotatable fixings - stainless steel - 1054 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...0960
XUSLDM...0960
XUSLDM...0920
XUSLN...0900
XUSLB...0920
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 1054 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 5.4 kg
Contractual warranty
Warranty 18 months