Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA1321 picture- Schneider-electric
XUSZA1321
90° mirror adaptor with rotatable fixings - stainless steel - 359 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLPZ5A0300.
XUSLB...1200
XUSLN...1200
XUSLDM...1200
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 1359 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 6.8 kg
Contractual warranty
Warranty 18 months