Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA1626 picture- Schneider-electric
XUSZA1626
90° mirror adaptor with rotatable fixings - stainless steel - 1664 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...1560
XUSLDM...1560
XUSLPZ6A0300.
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 1664 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 8.3 kg
Contractual warranty
Warranty 18 months