Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA1830 picture- Schneider-electric
XUSZA1830
90° mirror adaptor with rotatable fixings - stainless steel - 1867 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...1800
XUSLDM...1640
XUSLDM...1800
XUSLB...1640
XUSLDM...1720
XUSLB...1720
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 1867 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 9.2 kg
Contractual warranty
Warranty 18 months