Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZA2134 picture- Schneider-electric
XUSZA2134
90° mirror adaptor with rotatable fixings - stainless steel - 2172 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...1920
XUSLB...2120
XUSLDM...1920
XUSLDM...2120
Accessory / separate part destination Light curtain
Material Stainless steel
Mirror height 2172 mm
Complementary
Sensing distance reduction coefficient 0.82 Sn
Net weight 10.6 kg
Contractual warranty
Warranty 18 months