Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZC2400 picture- Schneider-electric
XUSZC2400
fixing base - 2400 mm - for XUSLB
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing base
Product compatibility XUSLB
XUSLN
XUSLD
XUSLP
Accessory / separate part designation Fixing base for height protected 2400 mm
Accessory / separate part destination Mirrors height 1910 mm
Types 2 and 4 light curtains height 1920...2095 mm
IP67 tube height 2091 mm
Complementary
Net weight 27.22 kg
Contractual warranty
Warranty 18 months