Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZC3100 picture- Schneider-electric
XUSZC3100
fixing base - 3100 mm - for XUSLB
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing base
Product compatibility XUSLP
XUSLN
XUSLD
XUSLB
Accessory / separate part designation Fixing base for height protected 3100 mm
Accessory / separate part destination Mirrors height 2240 mm
IP67 tube height 2266 mm
Complementary
Net weight 29.94 kg
Contractual warranty
Warranty 18 months