Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM0152 picture- Schneider-electric
XUSZM0152
90° mirror adaptor with rotatable fixings - glass - 191 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Accessory / separate part destination Light curtain
Material Glass
Mirror height 191 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 1.3 kg
Contractual warranty
Warranty 18 months