Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM0457 picture- Schneider-electric
XUSZM0457
90° mirror adaptor with rotatable fixings - glass- 495 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLDM...0360
XUSLDM...0320
XUSLN...0300
XUSLB...0320
XUSLB...0360
Accessory / separate part destination Light curtain
Material Glass
Mirror height 495 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 2.5 kg
Contractual warranty
Warranty 18 months