Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM0508 picture- Schneider-electric
XUSZM0508
90° mirror adaptor with rotatable fixings - glass - 546 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLB...0440
XUSLN...0450
XUSLDM...0440
Accessory / separate part destination Light curtain
Material Glass
Mirror height 546 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 2.8 kg
Contractual warranty
Warranty 18 months