Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSZM0711 picture- Schneider-electric
XUSZM0711
90° mirror adaptor with rotatable fixings - glass - 749 mm
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Adaptation accessories
Accessory / separate part type 90° mirror adaptor
Accessory / separate part designation 90° mirror adaptor with rotatable fixings
Product compatibility XUSLDM...0680
XUSLB...0600
XUSLP.2A0600.
XUSLB...0680
XUSLN...0600
XUSLDM...0600
Accessory / separate part destination Light curtain
Material Glass
Mirror height 749 mm
Complementary
Sensing distance reduction coefficient 0.88 Sn
Net weight 3.7 kg
Contractual warranty
Warranty 18 months